Spend items for 2013 end of fiscal year
Product | Subtotal | Qty | |
---|---|---|---|
LED String Lights - RGB (10M)
COM-11756 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Thermal Printer
COM-10438 |
79.9
You save: 20 (20%) |
2
Cannot be ordered at this time. |
|
Thermal Printer Paper - 34'
COM-10560 |
2
You save: 0.1 (5%) |
1
Cannot be ordered at this time. |
|
BWSN Advanced Kit
KIT-10725 |
299.95 |
1
Cannot be ordered at this time. |
|
RFID Starter Kit - Retail
RTL-11505 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
RGB LED Strip - 30 LED/m - 1m
COM-10261 |
49.75 |
5
Cannot be ordered at this time. |
|
Magnetic Card Reader
SEN-11096 |
89.9 |
2
Cannot be ordered at this time. |
|
Logomatic v2 Serial SD Datalogger
WIG-10216 |
59.95 |
1
Cannot be ordered at this time. |
|
Total: 714.48 |