Kirn

by Member #397704

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
0.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
0.55 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
23.8 4   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
LED - RGB Diffused Common Cathode (100 pack)
Retired COM-10017
59.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Solder Leaded - 100-gram Spool
Out of stock TOL-09161
6.5 1   
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Total: 202.2