ILIR

by andrey8

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
5.5 10   
Cannot be ordered at this time.
Super Bright LED - Blue 10mm
In stock COM-08860
39.5 10   
Super Bright LED - Green 10mm
In stock COM-08861
27.5 10   
Super Bright LED - Red 10mm
In stock COM-08862
18.5 10   
Super Bright LED - White 10mm
In stock COM-11118
15.7
You save:
2.8 (15%)
10   
Super Bright LED - Yellow 10mm
Out of stock COM-11119
18.5 10   
Cannot be ordered at this time.
LED Mixed Bag - 10mm
Retired COM-11459
15.9 2   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
21 10   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
16 10   
Heat Shrink Kit
In stock PRT-09353
35.8 4   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Arduino Stackable Header Kit
Out of stock PRT-10007
17.5 10   
Break Away Male Headers - Right Angle
In stock PRT-00553
22.5 10   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
10.5 10   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
53.9 2   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
53.9 2   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
53.9 2   
Soap Box Project Enclosure
Retired PRT-00138
39.5 10   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
105 10   
SPDT Slide Switch
In stock COM-09609
9.5 10   
Rocker Switch - Medium
Retired COM-10727
5 10   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
Breadboard - Mini Modular (White)
Retired PRT-11658
39.5 10   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
13.75 5   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
29.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
29.75 5   
Cannot be ordered at this time.
Total: 725.85