Stuff_I_Want

by Menox

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
3pi Robot
Retired ROB-09211
199.9 2   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
21.9 2   
Cannot be ordered at this time.
Robotics Shield Kit for Arduino - Parallax
Retired ROB-11494
299.9 2   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
135.9 2   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
559.9 2   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
55.6 8   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
12.5 5   
Toy DC Motor with Leads
Retired ROB-09608
4.75 5   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Picaxe Robot - BOT120
Retired DEV-10170
74.95 1   
Cannot be ordered at this time.
ProtoSnap - MiniBot Kit
Retired DEV-11012
149.9 2   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
52.5 3   
Cannot be ordered at this time.
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
59.9 2   
Cannot be ordered at this time.
Netduino Plus 2
Retired DEV-11608
59.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
Arduino Mini 05
Retired DEV-11303
135.8 4   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Propeller P8X32A Breakout
Retired BOB-11525
34.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Hexapod Chassis Kit
Retired ROB-11497
99.95 1   
Cannot be ordered at this time.
Spider Controller
Retired ROB-11498
49.95 1   
Cannot be ordered at this time.
Total: 2247.7