Common Parts

by Briscoe

Favorited Favorite 0

Parts that im using constantly in projects

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Full-Size (Bare)
In stock PRT-12615
5.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.25 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.25 1   
N-Channel MOSFET 60V 30A
In stock COM-10213
0.95 1   
Voltage Regulator - 5V
Out of stock COM-00107
0.95 1   
Diode Rectifier - 1A 50V
In stock COM-08589
1.4
You save:
0.1 (7%)
10   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
0.95 1   
Molex Jumper 2 Wire Assembly
In stock PRT-09918
0.95 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
0.95 1   
Momentary Button - Panel Mount (Black)
Out of stock COM-11996
0.95 1   
Momentary Button - Panel Mount (Green)
In stock COM-11993
0.95 1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
0.95 1   
Total: 15.45