Arduino

by sephora99

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
TuxCase - Arduino Enclosure
Retired PRT-11667
24.95 1   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
SparkFun Danger Shield
Retired DEV-11649
29.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Third Hand
27 available TOL-09317
10.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
4.5 1   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
2.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Static Shielding Bag - 3" x 5"
Retired TOL-11454
0.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
34 available TOL-08775
32.5 1   
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
SparkFun Tri-Color LED Breakout Kit
Retired KIT-11588
9.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Serial Connector - Ribbon Cable (Female, 9-pin)
Retired PRT-11157
1.95 1   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
1.95 1   
Cannot be ordered at this time.
9 Pin Serial Solder Cup Housing
Retired PRT-08124
0.95 1   
Cannot be ordered at this time.
9 Pin Female Serial Connector - Solder Cup
Retired PRT-00110
0.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
229.9 2   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
27.9 2   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
7.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
SparkFun VKey Voltage Keypad
Retired PRT-12080
14.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
ProtoBoard - Square 2"
21 available PRT-08811
3.5 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Metal Pushbutton - Latching (16mm, White)
In stock COM-11975
6.5 1   
SparkFun 16 Output I/O Expander Breakout - SX1509
Retired BOB-11502
9.95 1   
Cannot be ordered at this time.
Button Pad 2x2 - Breakout PCB
In stock COM-09277
5.5 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
LED Tactile Button- White
In stock COM-10439
2.25 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
LED Tactile Button Breakout
In stock BOB-10467
1.6 1   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Teensy 2.0
Retired DEV-12765
15.95 1   
Cannot be ordered at this time.
Teensy++ 2.0
Retired DEV-11781
24.95 1   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee WiFi Module - PCB Antenna
Retired WRL-12568
43.95 1   
Cannot be ordered at this time.
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
11.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Crossover Breakout for FTDI
Retired BOB-10660
1.5 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
FemtoBuck LED Driver
Retired COM-12937
7.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
Total: 1193.31