iwannat

by Member #433790

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - 74HC595
Retired COM-00733
15 10   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Breadboard - Classic
33 available PRT-00112
10.95 1   
Break Away Headers - Long
In stock PRT-10158
16.25 5   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
7-Segment Display - 20mm (Green)
Retired COM-11407
1.25
You save:
0.7 (36%)
1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Circular LED Bargraphs - Green
Retired COM-11491
11.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Super Bright LED - Green 10mm
In stock COM-08861
8.25 3   
SPDT Slide Switch
In stock COM-09609
4.75 5   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
6.25 5   
LED - RGB Diffused Common Anode (25 pack)
Retired COM-10818
21.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Total: 271.55