MDK Apron

by Dia

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad MP3
Only 9 left! DEV-11013
49.95 1   
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
2.95 1   
Hook-up Stranded Wire - Black (22 AWG)
Only 12 left! PRT-08867
2.95 1   
Heat Shrink Kit
In stock PRT-09353
7.95 1   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
8.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.5 1   
USB micro-B Cable - 6 Foot
In stock CAB-10215
4.95 1   
Total: 105