Prototype Wish List

by cmancuso

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
65.9 2   
Cannot be ordered at this time.
9 Degrees of Freedom - Sensor Stick - Ding and Dent
Retired SEN-10183
89.95 1   
Cannot be ordered at this time.
ScreenKey TFT128
Retired COM-09366
59.95 1   
Cannot be ordered at this time.
Digital PWM Motor Speed Controller - 50A
Retired ROB-09668
59.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-09402
14.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 30:1
Retired ROB-08911
15.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Capacitive Sensor Board - AD7746 Breakout
Retired SEN-07918
19.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S371-Q999
Retired SEN-08618
9.95 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Gyro Breakout Board - IDG500 Dual 500°/s
Retired SEN-09094
39.95 1   
Cannot be ordered at this time.
Gyro Breakout Board - ADXRS613 - 150°/s
Retired SEN-09059
24.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Magnetic Card Reader
Retired SEN-08633
59.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Mini Photocell
In stock SEN-09088
6.4 4   
Polymer Lithium Ion Battery Pack - 460mAh 7.4v
Retired PRT-09701
5.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 20mAh
Retired PRT-09142
5.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Luxeon Rebel LED Single Driver
Retired COM-09748
23.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Wide Lens
Retired COM-09732
5.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Narrow Lens
Retired COM-09733
5.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - RGB Triple Play
Retired BOB-09738
19.95 1   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Total: 675.9