Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 | |
SparkFun AVR Programming Adapter
BOB-08508 |
1.9 |
2
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
26.85 |
3
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
7.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Hemostats - Curved
TOL-08555 |
3.95 |
1
Cannot be ordered at this time. |
|
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Flush Cutters - Hakko
TOL-11952 |
6.95 |
1
Cannot be ordered at this time. |
|
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
13.9 |
2
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
25.9 |
2
Cannot be ordered at this time. |
|
Header - 8-pin Female (PTH, 0.1")
PRT-11895 |
7.5 | 10 | |
Break Away Male Headers - Swiss Machine Pin
PRT-00117 |
4.5
You save: 4.35 (49%) |
3
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
5.25 | 3 | |
SparkFun Serial DB9 Breakout
BOB-08552 |
1.9 |
2
Cannot be ordered at this time. |
|
SparkFun RJ45 Breakout
BOB-00716 |
2.1 | 2 | |
SparkFun USB to Serial Breakout - FT232RL
BOB-00718 |
14.95 |
1
Cannot be ordered at this time. |
|
USB Mini-B SMD Connector
PRT-00587 |
16 | 10 | |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
3.2 | 2 | |
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, black)
PRT-08763 |
1 |
4
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
3.2 | 2 | |
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
Polymer Lithium Ion Battery - 40mAh
PRT-11316 |
4.5 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 264.2 |