Product | Subtotal | Qty | |
---|---|---|---|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
129.35 | 13 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
15.6
You save: 0.9 (5%) |
30 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
41.65 |
7
Cannot be ordered at this time. |
|
ProtoBoard - Square 2"
PRT-08811 |
21 | 6 | |
Break Away Headers - Straight
PRT-00116 |
10.5 | 6 | |
Female Headers
PRT-00115 |
10.5 | 6 | |
LED - Super Bright Yellow (100 pack)
COM-09982 |
14.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
26.85 | 3 | |
Total: 270.4 |