by Jacurtis
I've added everything we need for 1 beacon, 1 sleepy node (nurse), and the main coordinator. I decided not to get enough stuff for the other stuff until we iron out this. I didn't want to buy extra stuff that we didn't need. So let's start with this and move forward.
Product | Subtotal | Qty | |
---|---|---|---|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-11235 |
14.85 | 3 | |
Arduino Uno - R3
DEV-11021 |
55.2 | 2 | |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
5.9 |
2
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Logic Level Converter
BOB-08745 |
4.5 |
3
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
SparkFun Stickers
SWG-11354 |
0.3 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
16.5 | 3 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
10.5 | 3 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Basic 20x4 Character LCD - Black on Green 5V
LCD-00256 |
17.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
WRL-11217 |
25.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit Parts Refill Pack
LAB-11479 |
24.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
SparkFun Cerberus USB Cable - 6ft (Sale)
CAB-11515 |
5.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Total: 378.1 |