UVA Lab School PicoBoard Sensors

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
In stock SEN-00639
25.95 1   
Mini Photocell
In stock SEN-09088
1.5 1   
Flex Sensor 4.5"
Out of stock SEN-08606
12.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
4.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
6.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
7.95 1   
Force Sensitive Resistor - Long
In stock SEN-09674
17.95 1   
Gas Sensor Breakout Board
In stock BOB-08891
0.95 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
4.95 1   
Thermistor 10K
In stock SEN-00250
0.75 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
9.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.5 1   
Total: 106.25