×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

Pond Monitor

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Liquid Level Sensor - 8"
In stock SEN-10221
39.95 1   
RedBoard - Programmed with Arduino
Retired DEV-11575
19.96
You save:
4.99 (20%)
1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Only 1 left! WRL-09954
69.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
9.95 1   
Total: 139.81