NYU Electronics Technology 2 Lab (digital)

by langsound

Favorited Favorite 0

These are the required parts for the NYU Music Technology Electronics Technology 2 Labs (digital). There are also several components such as resistors, capacitors and jumper/hookup wire needed. Please refer to the analog lab parts list for additional details ( https://www.sparkfun.com/wish_lists/65686 ).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment
In stock COM-10302
6.5 1   
555 Timer
Retired COM-09273
3.8 4   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
SPDT Slide Switch
In stock COM-09609
3.8 4   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.9 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Digital Potentiometer - 10K
In stock COM-10613
3.2 2   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
ProtoBoard - Round 4"
Retired PRT-08813
5.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
1.9 2   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Total: 77.9