by Nodcah
For instructables: http://www.instructables.com/id/The-Reusable-and-Wireless-Igniter/
Product | Subtotal | Qty | |
---|---|---|---|
LED - Basic Red 5mm
COM-09590 |
0.9 | 2 | |
LED - Basic Green 3mm
COM-09650 |
0.45 | 1 | |
Arduino Leonardo with Headers
DEV-11286 |
55.9 |
2
Cannot be ordered at this time. |
|
RF Link Transmitter - 434MHz
WRL-10534 |
5.5 | 1 | |
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
6.5 | 1 | |
Arduino Project Enclosure
PRT-10088 |
23.9 |
2
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Blue)
COM-11313 |
2.95 |
1
Cannot be ordered at this time. |
|
SPDT Slide Switch
COM-09609 |
1.9 | 2 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
1.1 | 2 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
COM-10465 |
0.5 |
1
Cannot be ordered at this time. |
|
Total: 104.15 |