Intel Start Making!

by Member #450957

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
18 4   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
Makey Makey - Standard Kit
Retired WIG-11511
199.75
You save:
50 (20%)
5   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
In stock PRT-11081
37 2   
LilyPad LED Red (5pcs)
Retired DEV-10044
11.85 3   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
11.85 3   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
11.85 3   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
11.85 3   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
11.85 3   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
84.6
You save:
4.5 (5%)
18   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
93.75
You save:
5 (5%)
25   
Needle Set
In stock TOL-10405
6.3 3   
LilyTiny
Out of stock DEV-10899
5.95 1   
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
1.05 1   
Total: 513.55