hsl 7/3

by Member #59782

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Header
In stock PRT-10112
1.05 1   
Fio v3 - ATmega32U4
Retired DEV-11520
14.78
You save:
22.17 (60%)
1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Total: 146.08