Stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
5 2   
Light to Frequency Converter - TSL235R
Retired SEN-09768
7 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
0.95 1   
Floating Point Co-Processor uM-FPU v3.1
Retired COM-08129
19.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 3-pin, 6"
In stock PRT-10368
1.6 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - Tall
Retired COM-08605
0.55 1   
Cannot be ordered at this time.
ATmega128RFA1 Development Board
Retired DEV-11197
49.95 1   
Cannot be ordered at this time.
Total: 199.44