by KM4HPK
Est "I want to fly."
Product | Subtotal | Qty | |
---|---|---|---|
SmartSwitch - 64x32 LCD Push Button and Display
COM-14951 |
74.95 |
1
Cannot be ordered at this time. |
|
PiJuice HAT - Raspberry Pi Portable Power Platform
PRT-14803 |
73.95 |
1
Cannot be ordered at this time. |
|
DSO Quad - Pocket Digital Oscilloscope (Silver)
TOL-12066 |
234.95 |
1
Cannot be ordered at this time. |
|
Power Supply - 80W DC Switching Mode
TOL-09291 |
259.95 |
1
Cannot be ordered at this time. |
|
Brass Sponge with Base
TOL-08965 |
21.9 |
2
Cannot be ordered at this time. |
|
Soldering Iron Variable Temperature 50W
TOL-12724 |
74.85 |
3
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Soldering Iron Stand
TOL-09477 |
6.5 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - X-Large
TOL-11530 |
1.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
4.5 | 1 | |
Modular Plastic Storage Box - Large (2 pack)
TOL-11529 |
2.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - Small (10 pack)
TOL-11527 |
4.5 | 1 | |
HackRF One
WRL-13001 |
339.95 | 1 | |
Digilent Analog Discovery 2
TOL-13929 |
426.95 | 1 | |
STEMTera (White)
DEV-14083 |
45 |
1
Cannot be ordered at this time. |
|
pi-topCEED (Gray)
KIT-14036 |
114.95 |
1
Cannot be ordered at this time. |
|
Rotary Switch - 10 Position
COM-13253 |
2.1 | 1 | |
SparkFun Rotary Switch Breakout
BOB-13098 |
1.95 |
1
Cannot be ordered at this time. |
|
microSD USB Reader
COM-13004 |
5.5 | 1 | |
Surface Transducer - Large
COM-10975 |
24.95 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Small
COM-10917 |
9.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
STEMTera (Blue)
DEV-14278 |
45 |
1
Cannot be ordered at this time. |
|
STEMTera (Black)
DEV-14082 |
48.5 |
1
Cannot be ordered at this time. |
|
SparkFun Pi Wedge
BOB-13717 |
12.95 | 1 | |
Raspberry Pi 3
DEV-13825 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for MicroView
KIT-13205 |
59.95
You save: 15 (20%) |
1
Cannot be ordered at this time. |
|
bladeRF x40
WRL-14041 |
520 |
1
Cannot be ordered at this time. |
|
Pi Desktop
DEV-14354 |
49.99 |
1
Cannot be ordered at this time. |
|
RFduino - Simblee Starter Kit
DEV-13785 |
59.95 |
1
Cannot be ordered at this time. |
|
Tessel 2
DEV-13841 |
44.95 |
1
Cannot be ordered at this time. |
|
LoRa Raspberry Pi Gateway with Enclosure
WRL-14869 |
249.95 |
1
Cannot be ordered at this time. |
|
ESP32 LoRa 1-Channel Gateway
SPX-14893 |
14.95
You save: 15 (50%) |
1
Cannot be ordered at this time. |
|
Pycom Expansion Board 3.0
DEV-14675 |
23.5 |
1
Cannot be ordered at this time. |
|
Pycom LoPy4 Development Board
WRL-14674 |
47.95 |
1
Cannot be ordered at this time. |
|
Pycom LoRa and Sigfox Antenna Kit - 915MHz
WRL-14676 |
12.95 |
1
Cannot be ordered at this time. |
|
915MHz LoRa Fiberglass Antenna Type N - 6dBi
WRL-14868 |
49.95 |
1
Cannot be ordered at this time. |
|
HAMlab - 160-6 10W
WRL-15001 |
1399.95 |
1
Cannot be ordered at this time. |
|
Total: 4604.89 |