Gartin

by Kuau

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Getting Started with Raspberry Pi
Retired BOK-11764
12.95 1   
Cannot be ordered at this time.
Raspberry Pi Display Module - 3.2" Touchscreen LCD
Retired LCD-11743
84.95 1   
Cannot be ordered at this time.
SparkFun Voice Recorder Breakout - ISD1932
Retired BOB-10653
19.95 1   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
Compass Module with Tilt Compensation - HMC6343
Retired SEN-08656
149.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRXL-MaxSonar-WR
Retired SEN-11724
99.95 1   
Cannot be ordered at this time.
Polar Heart Rate Monitor Interface
Retired SEN-08661
59.95 1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ0
Retired SEN-09491
52.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
34.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11505
49.95 1   
Cannot be ordered at this time.
MicroMag 3-Axis Magnetometer
Retired SEN-00244
49.95 1   
Cannot be ordered at this time.
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
39.95 1   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-10703
29.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
25.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Data Logger - Atlas Scientific ENV-32X
Retired SEN-11196
39.95 1   
Cannot be ordered at this time.
SparkFun Gyro Breakout - LPY503AL (Dual 30°/s)
Retired SEN-11341
29.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
RFID Reader ID-2 (125 kHz)
Retired SEN-08709
22.95 1   
Cannot be ordered at this time.
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
MagnetoPot: Liquid Level Contactless Sensor
Retired SEN-09072
23.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
23.5 1   
Barometric Pressure Sensor - BMP085 Breakout Retail
Retired RTL-11284
20.95 1   
Cannot be ordered at this time.
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Serial Accelerometer Dongle
Retired SEN-10537
29.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
HotPot Membrane Potentiometer - 100mm
Retired SEN-09073
9.95 1   
Cannot be ordered at this time.
HotPot Rotary Potentiometer
Retired SEN-09074
9.95 1   
Cannot be ordered at this time.
Humidity Sensor - HIH-4030 Breakout Retail
Retired RTL-09890
17.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Long
In stock SEN-09674
22.5 1   
Touch Sense Shield Retail
Retired RTL-10774
15.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
MEMS Microphone - INMP401 (ADMP401)
Retired COM-10028
3.95 1   
Cannot be ordered at this time.
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
3.83
You save:
0.67 (15%)
1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Wiper/Actuator - 1N to 3N Force
Retired SEN-09075
3.5 1   
Cannot be ordered at this time.
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
Out of stock SEN-11319
3.5 1   
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
Only 14 left! SEN-10127
3.5 1   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
3.5 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
4.95 1   
Cannot be ordered at this time.
JST Jumper 6 Wire Assembly - 6"
Retired SEN-08941
1.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
0.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Magnetic Card Blank - Low Coercivity
Retired SEN-08675
0.95 1   
Cannot be ordered at this time.
Barcode Scanner USB
Retired SEN-09166
99.95 1   
Cannot be ordered at this time.
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Illuminated LED Eye Loupe
Retired TOL-09329
4.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold
Retired WRL-10268
64.95 1   
Cannot be ordered at this time.
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Cannot be ordered at this time.
Bluetooth Module Breakout - Roving Networks (RN-41)
Retired WRL-10559
59.95 1   
Cannot be ordered at this time.
Modem Long Range 433MHz: UM96 - Includes Antenna and Cable
Retired WRL-00155
44.95 1   
Cannot be ordered at this time.
SparkFun Trace Antenna Transceiver - nRF2401A
Retired WRL-00153
21.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
Retired WRL-00152
14.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Flow Meter Kit - Small
Retired SEN-11183
132.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Miga Rotary 2P
Retired ROB-08804
8.95 1   
Cannot be ordered at this time.
Miga Rotary 6P
Retired ROB-08805
8.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Connector
Retired LCD-08355
1.95 1   
Cannot be ordered at this time.
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
SparkFun Graphic LCD Serial Backpack
Retired LCD-09352
6.75
You save:
15.75 (70%)
1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen Connector
Retired LCD-09105
0.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
69.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
40
You save:
9.95 (20%)
1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.5" (μOLED-128-G2-GFX)
Retired LCD-11676
53.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.7" (uOLED-160-G2)
Retired LCD-11691
65.95 1   
Cannot be ordered at this time.
Serial TFT LCD 4.3" with Touchscreen - uLCD43
Retired LCD-11075
139.95 1   
Cannot be ordered at this time.
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
179.95 1   
Cannot be ordered at this time.
GPS Receiver - GS407 Helical (50 Channel)
Retired GPS-11466
89.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
ADH8066 Breakout
Retired BOB-10497
19.95 1   
Cannot be ordered at this time.
ADH8066 Evaluation Board
Retired CEL-10741
49.95 1   
Cannot be ordered at this time.
ADH8066 GSM Module
Retired CEL-10138
49.95 1   
Cannot be ordered at this time.
ADH8066 SMD Connector
Retired PRT-10139
2.95 1   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
SparkFun SM5100B Evaluation Board
Retired CEL-09427
59.95 1   
Cannot be ordered at this time.
SM5100B Mating Connector
Retired CEL-09535
2.95 1   
Cannot be ordered at this time.
Total: 4732.96