COUNTDOWN

by evorock

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
104
You save:
5.5 (5%)
10   
7-Segment Display - 6.5" (Red)
In stock COM-08530
205 10   
Pushbutton 33mm - Blue
Retired COM-09178
9.5 10   
Cannot be ordered at this time.
LED Tactile Button - Blue
In stock COM-10443
22.5 10   
Concave Button - Red
Only 5 left! COM-09336
27.5 10   
LED Tactile Button - Red
In stock COM-10442
22.5 10   
Total: 391