Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Stickers
SWG-11354 |
1.2 |
4
Cannot be ordered at this time. |
|
LED Holder - 5mm
COM-11840 |
0.55 | 1 | |
Enclosure - Aluminum (112x60x31mm)
PRT-11735 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun Parts Box - Small (magnetic)
TOL-11198 |
2.95 |
1
Cannot be ordered at this time. |
|
Robotic Claw - MKII
ROB-11524 |
11.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - Small (10 pack)
TOL-11527 |
4.5 | 1 | |
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
4.5 | 1 | |
Modular Plastic Storage Box - Large (2 pack)
TOL-11529 |
2.95 |
1
Cannot be ordered at this time. |
|
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
SparkFun Lab Coat Buttons - 6 Pack
SWG-11392 |
9.95 |
1
Cannot be ordered at this time. |
|
Enclosure - Aluminum (120x95x35mm)
PRT-11351 |
5.95 |
1
Cannot be ordered at this time. |
|
MicroRax - Knuckle Hinge
PRT-11293 |
2.5 |
1
Cannot be ordered at this time. |
|
MicroRax - Elbow Hinge
PRT-11292 |
2.95 |
1
Cannot be ordered at this time. |
|
MicroRax - Tri-Corner
PRT-11291 |
2.5 |
1
Cannot be ordered at this time. |
|
Motor Mount
ROB-11278 |
0.5 |
1
Cannot be ordered at this time. |
|
Servo Mount
ROB-11277 |
0.5 |
1
Cannot be ordered at this time. |
|
MicroRax - Medium Kit
PRT-10810 |
214.95 |
1
Cannot be ordered at this time. |
|
MicroRax - Small Kit
PRT-10809 |
119.95 |
1
Cannot be ordered at this time. |
|
Pocket Protector - White
SWG-11024 |
1.5 |
1
Cannot be ordered at this time. |
|
Parts Box - Round
TOL-10690 |
2.95 |
1
Cannot be ordered at this time. |
|
High Temperature Adhesive Tape - (1cm, 33m)
PRT-10687 |
5.5 | 1 | |
Silicone Bumpers - Large (10x16.5mm, 4 pack)
COM-10594 |
1.05 | 1 | |
MakerBeam
PRT-10540 |
129.95 |
1
Cannot be ordered at this time. |
|
Heat Sink with Fins
PRT-09798 |
3.95 |
1
Cannot be ordered at this time. |
|
Micro Metal Gearmotor Bracket
ROB-08898 |
3.95 |
1
Cannot be ordered at this time. |
|
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
Magnetic Snap 18mm
DEV-08682 |
0.49
You save: 1.46 (75%) |
1
Cannot be ordered at this time. |
|
Magnet Square - 0.25"
COM-08643 |
1.6 | 1 | |
Heatsink TO-220
PRT-00121 |
1.05 | 1 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Total: 589.29 |