M2M-2

by Member #117171

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Gas Sensor Breakout
In stock BOB-08891
10
You save:
0.5 (5%)
10   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
6.4 4   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
22 4   
Non-Invasive Current Sensor - 30A
21 available SEN-11005
10.95 1   
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Total: 89.1