ABQ Mini Maker Faire

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
You save:
249 (10%)
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-11285
You save:
74 (15%)
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
41.95 1   
Needle Set
In stock TOL-10405
You save:
5 (5%)
LilyPad LED Yellow (5pcs)
In stock DEV-10047
15.8 4   
LilyPad LED Blue (5pcs)
In stock DEV-10045
15.8 4   
LilyPad LED White (5pcs)
In stock DEV-10081
15.8 4   
LilyPad LED Pink (5pcs)
Only 2 left! DEV-10962
15.8 4   
LilyPad LED Purple (5pcs)
In stock DEV-11325
15.8 4   
LilyPad LED Red (5pcs)
In stock DEV-10044
15.8 4   
LilyPad LED Green (5pcs)
In stock DEV-10046
15.8 4   
Total: 2912.05