2CRT supplies

by Member #436411

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
1.04
You save:
2.96 (74%)
8   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
3.6 8   
10 Segment LED Bar Graph - Blue
34 available COM-09937
13.5 6   
10 Segment LED Bar Graph - Red
In stock COM-09935
13.5 6   
Optoisolator - 4 Channel
Retired COM-00784
36 16   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
8 16   
RJ11 6-Pin Connector
In stock PRT-00132
57.2
You save:
2.8 (5%)
40   
DC Barrel Power Jack/Connector
In stock PRT-00119
6 4   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
8.4 4   
Arduino Due
Retired DEV-11589
195.8 4   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
6 8   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
6 8   
Total: 355.04