Button Box Parts

by Member #454278

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Toggle Switch
In stock COM-09276
8.4 4   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
1 2   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Green)
Retired COM-11311
2.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
USB Mini-B SMD Connector
In stock PRT-00587
1.6 1   
Push Button 33mm - Pink
Retired COM-09177
0.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Pushbutton 33mm - Yellow
Retired COM-09180
0.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Blue
Retired COM-09178
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Total: 63