Electric Imp Breakout Hookup Guide

by Jimb0

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Photocell
In stock SEN-09088
1.5 1   
Electric Imp
In stock WRL-11395
29.95 1   
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Jumper - 2 Pin
In stock PRT-09044
0.35 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
1.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.35 1   
LED - Basic Red 5mm
In stock COM-09590
0.35 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
1.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
0.95 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
4.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
3.95 1   
Total: 68.65


Start a project on
Hackster.io
with this stuff