Product | Subtotal | Qty | |
---|---|---|---|
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
LCD-11315 |
40
You save: 9.95 (20%) |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity and Temperature Sensor Breakout - SHT15
SEN-08257 |
41.95 |
1
Cannot be ordered at this time. |
|
Vibration Motor
ROB-08449 |
2.25 | 1 | |
Bluetooth Mate Silver
WRL-10393 |
39.95 |
1
Cannot be ordered at this time. |
|
MetaWatch WDS112 - Black
WIG-12005 |
149.95 |
1
Cannot be ordered at this time. |
|
Total: 322.45 |