Introduction to Arduino

by n01zmkr

Favorited Favorite 0

Parts list for "Introduction to Arduino" class at Harvestworks. Feel free to omit anything that you already have in your electronics toolkit. Note the USB cable is a standard "printer cable", so you likely already have that on hand. Other sensors will be available to use during the class. If you have a sensor project in mind and want feedback, feel free to bring in additional materials.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Piezo Element
In stock SEN-10293
1.6 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Total: 58.4