by AngusP
Product | Subtotal | Qty | |
---|---|---|---|
RGB LED Strip - 32 LED/m Addressable - 1m
COM-11272 |
89.9 |
2
Cannot be ordered at this time. |
|
SparkFun Venus GPS with SMA Connector
GPS-11058 |
49.95 |
1
Cannot be ordered at this time. |
|
GPS Embedded Antenna SMA
GPS-00177 |
12.95 | 1 | |
GPS 3V Magnetic Mount Antenna SMA - 5m
GPS-00464 |
12.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Arduino Due
DEV-11589 |
48.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
9.9 |
2
Cannot be ordered at this time. |
|
Clear Plastic Knob
COM-10597 |
2.1 | 2 | |
LED Tactile Button- White
COM-10439 |
2.25 | 1 | |
LED Tactile Button - Orange
COM-10441 |
2.1 |
1
Cannot be ordered at this time. |
|
LED Tactile Button - Green
COM-10440 |
2.25 | 1 | |
LED Tactile Button - Red
COM-10442 |
2.25 | 1 | |
LED Tactile Button - Blue
COM-10443 |
2.25 | 1 | |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
Toggle Switch and Cover - Illuminated (White)
COM-11314 |
2.95 |
1
Cannot be ordered at this time. |
|
Slide Pot - X-Large (10k Linear Taper)
COM-09119 |
3.5 | 1 | |
Slide Potentiometer Knob - X-Large
COM-09120 |
1.6 | 1 | |
Key Switch - Medium
COM-11473 |
1.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 160x128 Huge
LCD-08799 |
99.9 |
2
Cannot be ordered at this time. |
|
SparkFun Graphic LCD Serial Backpack
LCD-09352 |
13.5
You save: 31.5 (70%) |
2
Cannot be ordered at this time. |
|
Luxeon Rebel LED Breakout - RGB Triple Play
BOB-09738 |
199.5 |
10
Cannot be ordered at this time. |
|
Luxeon Rebel Triple-LED Wide Lens
COM-09732 |
59.5 |
10
Cannot be ordered at this time. |
|
Total: 663.65 |