by rkvt
Product | Subtotal | Qty | |
---|---|---|---|
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
SWG-11063 |
4.95 |
1
Cannot be ordered at this time. |
|
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
1.05 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun USB to Serial Breakout - FT232RL
BOB-00718 |
14.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive White (Sale)
PRT-07916 |
2.95 |
1
Cannot be ordered at this time. |
|
Thumb Slide Joystick
COM-09426 |
3.95 | 1 | |
Standoff - Nylon (4-40; 3/4"; 10 pack)
PRT-11796 |
4.5 | 1 | |
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Black)
PRT-11662 |
3.95 |
1
Cannot be ordered at this time. |
|
Pi Tin for the Raspberry Pi - Green
PRT-11901 |
6.95 |
1
Cannot be ordered at this time. |
|
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
19.8 |
4
Cannot be ordered at this time. |
|
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 96.9 |