Weather Station

by kevdougful

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Weatherproof Connector - Panel Mount (USB-B)
Retired PRT-11370
67.8 4   
Cannot be ordered at this time.
USB Weatherproof Connector - Sealing Cap
Retired PRT-11371
10 4   
Cannot be ordered at this time.
USB Weatherproof Connector - USB Cable (2M)
Retired PRT-11582
59.8 4   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
4.95 1   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
2.1 2   
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
XBee Pro 63mW PCB Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10418
40.95 1   
Cannot be ordered at this time.
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Total: 455.75