Some stuff

by Member #452594

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Learn to Solder - BigTime (EU edition, 230VAC)
Retired KIT-11653
49.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
35.9 2   
Cannot be ordered at this time.
Solder : Time II Watch Kit
Retired KIT-11488
59.95 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Total: 163.75