Product | Subtotal | Qty | |
---|---|---|---|
Solder Lead Free - 100-gram Spool
TOL-09325 |
19.9 | 2 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
13.75 | 5 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
14.75 | 5 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
14.75 | 5 | |
Soldering Iron - 30W (EU, 230VAC)
TOL-11650 |
29.85 |
3
Cannot be ordered at this time. |
|
Soldering Iron Stand
TOL-09477 |
32.5 | 5 | |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
35 | 20 | |
Total: 165.45 |