my wish list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Cube 3x3x3
Retired KIT-09867
69.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
9 Pin Serial Solder Cup Housing
Retired PRT-08124
0.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
Omron Snap Action Switch
Retired COM-00098
1.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Blackberry Trackball
Retired COM-09308
4.95 1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
Super Nintendo Controller
Retired COM-08978
4.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
PodSocket Breakout
Retired DEV-10327
14.95 1   
Cannot be ordered at this time.
Total: 181.25