Robot parts

by 16 BIT HOMEREW

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
31.5 3   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
45.9 2   
Cannot be ordered at this time.
Servo - Hitec HS-625MG (Standard Size)
Retired ROB-11885
31.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
35 10   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
29.5 10   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
29.5 10   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
29.5 10   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
29.5 10   
9V Battery Holder
In stock PRT-10512
17.5 5   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
5.25 5   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
10.5 10   
Break Away Headers - Long
In stock PRT-10158
13 4   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
19.75 5   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
17.5 10   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
8 5   
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
17.85 3   
Cannot be ordered at this time.
Heatsink Compound
Only 13 left! PRT-09599
7.35 3   
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.2
You save:
1.3 (87%)
1   
Cannot be ordered at this time.
Nut - Metal (4-40)
Retired PRT-10232
1.5 10   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Heatsink TO-220
In stock PRT-00121
6.3 6   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
54.75 5   
Total: 678.3