For School - For Inventing Stuff

by Member #448853

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
SparkFun Learn to Solder - Simon Says
Retired KIT-11202
44.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
65 10   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Soldering Iron Stand
Out of stock TOL-09477
13 2   
Tool Kit - Intermediate
Retired TOL-11099
69.95 1   
Cannot be ordered at this time.
Making Things Move
Retired BOK-10394
29.95 1   
Cannot be ordered at this time.
LED Starter Kit
Retired RTL-09878
11.95 1   
Cannot be ordered at this time.
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Green)
Retired COM-11646
16.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
14.85 3   
Cannot be ordered at this time.
Total: 514.4