by eeKnud
Product | Subtotal | Qty | |
---|---|---|---|
MegaBrite - Straight Headers
COM-10236 |
9.95 |
1
Cannot be ordered at this time. |
|
LED - RGB 5mm Square (Piranha)
COM-11679 |
9.5 |
10
Cannot be ordered at this time. |
|
RGB LED Strip - 60 LED/m - 1m
COM-10259 |
12.95 |
1
Cannot be ordered at this time. |
|
BlinkM - I2C Controlled RGB LED
COM-08579 |
55.8 | 4 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
6.95 |
1
Cannot be ordered at this time. |
|
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
8.5 | 1 | |
Arduino Uno - R3 SMD
DEV-11224 |
26.3 | 1 | |
Arduino Pro 328 - 5V/16MHz
DEV-10915 |
18.5 | 1 | |
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
GPS Receiver - EM-406A SiRF III (20 Channel)
GPS-00465 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Shield
GPS-10710 |
14.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - Small (10 pack)
TOL-11527 |
4.5 | 1 | |
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
4.5 | 1 | |
Modular Plastic Storage Box - Large (2 pack)
TOL-11529 |
2.95 |
1
Cannot be ordered at this time. |
|
Long Nosed Pliers
TOL-10392 |
3.95 |
1
Cannot be ordered at this time. |
|
Hemostats - Curved
TOL-08555 |
3.95 |
1
Cannot be ordered at this time. |
|
Hemostats - Straight
TOL-00071 |
2.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Crimping Pliers for JST
TOL-10219 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun Parts Box - Small (magnetic)
TOL-11198 |
2.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - X-Large
TOL-11530 |
1.95 |
1
Cannot be ordered at this time. |
|
DSO Quad - Pocket Digital Oscilloscope (Silver)
TOL-12066 |
234.95 |
1
Cannot be ordered at this time. |
|
Multimeter Probes - Needle Tipped
TOL-12078 |
5.5 | 1 | |
Total: 577.85 |