Product | Subtotal | Qty | |
---|---|---|---|
SparkFun ProtoSnap - Pro Mini
DEV-10889 |
29.95 |
1
Cannot be ordered at this time. |
|
Diffused LED - RGB 10mm
COM-11120 |
1.15 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Infrared Thermometer - MLX90614
SEN-09570 |
18.95 |
1
Cannot be ordered at this time. |
|
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 | |
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
SEN-10128 |
3.5 | 1 | |
10 Segment LED Bar Graph - Green
COM-09938 |
2.25 | 1 | |
Total: 92.8 |