Robot

by Member #103420

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Motor Mount
Retired ROB-11278
1 2   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
Ball Caster Plastic - 3/8"
Retired ROB-08908
2.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
13.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
24.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Total: 92.43