keg.io build

by Member #399544

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.9 2   
2x3 Pin Shrouded Header
In stock PRT-10877
3.5 2   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
8.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.9 2   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
11.95 1   
Total: 209.13