HeatThing

by Member #169011

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Locking Button - Medium Red Panel Mount
Retired COM-09808
1.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Total: 63.85