el wire

by jojo l'abricot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Total: 24.85