Main WishList

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RN-52 - Bluetooth Audio Module
Retired WRL-11678
25 1   
Cannot be ordered at this time.
RFID Reader ID-3LA (125 kHz)
Only 2 left! SEN-11862
27.95 1   
SparkFun UDB5 - PIC UAV Development Board
Retired GPS-11703
79.95 1   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-646WP (Standard Size)
Retired ROB-11886
49.95 1   
Cannot be ordered at this time.
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
30.8
You save:
1.65 (5%)
11   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3
Retired KIT-11576
89.95 1   
Cannot be ordered at this time.
ATmega128RFA1 Development Board
Retired DEV-11197
49.95 1   
Cannot be ordered at this time.
RedBot Kit
Retired ROB-11988
74.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
SparkFun Inventor's Kit Guidebook - V3
Retired BOK-11976
2.95 1   
Cannot be ordered at this time.
SparkFun Infrared Temperature Breakout - TMP006
Retired SEN-11859
14.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
SparkFun AutoDriver - Stepper Motor Driver (v10)
Retired BOB-11611
34.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
39.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-11978
1.95 1   
Cannot be ordered at this time.
SparkFun GPS Module - Copernicus II DIP (12 Channel)
Retired GPS-11858
81.5 1   
Cannot be ordered at this time.
LilyPad Pixel Board
Retired DEV-11891
15.8 4   
Cannot be ordered at this time.
LED Light Bar - Red (SMD)
Retired COM-12015
3.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
XBee Pro 900 RPSMA
Retired WRL-09099
54.95 1   
Cannot be ordered at this time.
IR Control Kit Retail
Retired RTL-11761
9.95 1   
Cannot be ordered at this time.
SparkFun Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-12011
5.95 1   
Cannot be ordered at this time.
Python for Kids: A Playful Introduction to Programming
Retired BOK-11729
34.95 1   
Cannot be ordered at this time.
Basic 16x2 Character OLED - Yellow on Black
Retired LCD-11987
24.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
RedBot Kit
Retired ROB-12032
74.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
Arduino Yun
Retired DEV-12053
149.9 2   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
WonderBeeps
Retired WIG-11560
59.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
pcDuino Lite - Dev Board
Retired DEV-12077
39.95 1   
Cannot be ordered at this time.
Multi-Chassis - Rescue Platform
Retired ROB-12092
139.95 1   
Cannot be ordered at this time.
Arduino Display Adapter
Retired LCD-12087
9.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.7" (uOLED-160-G2)
Retired LCD-11691
65.95 1   
Cannot be ordered at this time.
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
XBee WiFi Module - Wire Antenna
Retired WRL-12571
43.95 1   
Cannot be ordered at this time.
NeoPixel Shield - 40 RGB LED Pixel Matrix
Retired COM-12663
27.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
SparkFun Barometric Sensor Breakout - T5403
Retired SEN-12039
14.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
NeuroSky Mindwave Mobile
Retired SEN-12805
109.95 1   
Cannot be ordered at this time.
ADNS2620 - Optical Mouse Sensor IC
Retired COM-12907
1.55 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
SparkFun RedBot Kit
Retired ROB-12697
74.95 1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
RFduino - Dev Kit
Retired DEV-13219
42.65 1   
Cannot be ordered at this time.
SparkFun Nintendo DS Screen Kit
Retired LCD-13631
9.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Total: 3691.86