Hood cleaning button by Chris Francis

For the hood cleaning logger.

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
XBee Shield
In stock WRL-10854
1 24.95
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
1 22.95
LED Holder - 10mm (Chrome Finish)
In stock COM-11148
1 0.5
Wall Adapter Power Supply - 12VDC 600mA
In stock TOL-09442
1 5.95
DC Barrel Jack - Panel Mount
In stock PRT-10785
1 2.95
Enclosure - Flanged (Red)
In stock PRT-11366
1 7.95
Concave Button - Yellow
In stock COM-09338
1 1.95
Super Bright LED - Blue 10mm
In stock COM-08860
1 1.5
Arduino ProtoShield Kit
Only 9 left! DEV-07914
1 9.95
RedBoard - Programmed with Arduino
Out of stock DEV-11575
1 24.95
Diode Rectifier - 1A 50V
In stock COM-08589
4 0.15 ea.
0.6
Voltage Regulator - 5V
In stock COM-00107
1 0.95
Capacitor Ceramic 0.1uF
In stock COM-08375
1 0.25
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 0.45
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
1 0.35
Break Away Headers - Straight
In stock PRT-00116
1 1.5
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
1 2.95
Total: 110.65