Hood cleaning receiver by Chris Francis

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
RedBoard - Programmed with Arduino
Out of stock DEV-11575
1 24.95
Arduino ProtoShield Kit
23 available DEV-07914
1 9.95
XBee Shield
In stock WRL-10854
1 24.95
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
1 22.95
Serial Graphic LCD 128x64
In stock LCD-09351
1 36.95
microSD Shield
In stock DEV-09802
1 14.95
Wall Adapter Power Supply - 12VDC 600mA
In stock TOL-09442
1 5.95
DC Barrel Jack - Panel Mount
In stock PRT-10785
1 2.95
Diode Rectifier - 1A 50V
In stock COM-08589
4 0.15 ea.
0.6
Voltage Regulator - 5V
In stock COM-00107
1 0.95
Voltage Regulator - Adjustable
In stock COM-00527
1 1.95
Capacitor Ceramic 0.1uF
In stock COM-08375
1 0.25
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 0.45
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
1 0.35
Thermal Printer
In stock COM-10438
1 49.95
Thermal Printer Paper - 34'
In stock COM-10560
1 1.95
Total: 200.05