Product | Subtotal | Qty | |
---|---|---|---|
Full-Bridge Motor Driver Dual - L298N
COM-09479 |
4.95 | 1 | |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
5.5 | 1 | |
Button Kit Retail
RTL-11439 |
14.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - Adjustable
COM-00527 |
2.1 | 1 | |
Toy DC Motor with Leads
ROB-09608 |
0.95 |
1
Cannot be ordered at this time. |
|
Arduino Leonardo with Headers
DEV-11286 |
27.95 |
1
Cannot be ordered at this time. |
|
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
0.75
You save: 1.75 (70%) |
1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
3.5 | 1 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 | |
Total: 80.8 |