Diego de la Vega co-orp

by Member #441149

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
34 available DEV-09267
17.95 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
SparkFun 7-Segment Serial Display - Yellow
Retired COM-11443
12.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
NeuroSky Mindwave Mobile
Retired SEN-12805
109.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Moog Werkstatt-Ø1
Retired KIT-13146
199.95 1   
Cannot be ordered at this time.
SparkFun SIM Card - 6 Months (Unlimited Data)
Retired CEL-13186
79.95 1   
Cannot be ordered at this time.
RockBLOCK 9603N - Iridium SatComm Module
In stock WRL-14498
267.5 1   
SparkFun weather:bit
Retired DEV-14214
15.95 1   
Cannot be ordered at this time.
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
5.95 1   
Cannot be ordered at this time.
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
RFID Tag (125kHz)
17 available COM-14325
2.1 1   
SparkFun RFID Reader Breakout
In stock SEN-13030
2.1 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
Total: 1118.49