birthday 2013

by Member #203623

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Potentiometer - 10K
In stock COM-10613
16 10   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
SparkFun USB Programmer for PICAXE
Retired PGM-09260
14.95 1   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
14 4   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
39.8 4   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
Total: 126.7